1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/10" Taper Spiral Taper Reamer for Rough Finishing SPTR-RF (SPTR-RF13)

EIK HSS REAMERS

1/10" Taper Spiral Taper Reamer for Rough Finishing SPTR-RF (SPTR-RF13)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spiral reamer for 1/10 tapered hole (HSS).
[Features]
· Morse taper shank has been adopted for machinery.
· Ideal for rough finishing as it is nicked.
· Adoption of a twisted blade allows appropriate disposal of chips.
[Applications]
· Ideal for machining receiving holes for 1/10 taper shafts.

Part Number
SPTR-RF13 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length
(mm)
Tip diameter Large End Diameter Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter

฿ 18,670.00

฿ 14,936.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 6010.2515.7561501MT2

Loading...

  1. 1

Basic Information

Shank Type Taper shank work material general steel / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA Both square 1/10
blade shape Right blade left torsion Torsional Angle 12° Diameter tolerance(mm) -0.05~+0.05
Tool Material Type High-speed steel Center 60° Concave

Please check the type/dimensions/specifications of the part SPTR-RF13 in the 1/10" Taper Spiral Taper Reamer for Rough Finishing SPTR-RF series.

Products with similar specification

Part Number
SPTR-RF16
SPTR-RF20
SPTR-RF22
SPTR-RF27
SPTR-RF30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Length
(mm)
Tip diameter Large End Diameter Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter

฿ 22,070.00

1 Piece(s) 11 Day(s) 6013.2518.7581501MT2

฿ 28,472.00

1 Piece(s) 11 Day(s) 7016.7523.2581841.5MT3

฿ 32,312.00

1 Piece(s) 11 Day(s) 7018.9525.4581841.5MT3

฿ 43,662.00

1 Piece(s) 11 Day(s) 8523.231.2102021.5MT3

฿ 59,907.00

1 Piece(s) 11 Day(s) 10024.734.2102441.5MT4