1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Morse Taper Reamer (For Machine Use) For Rough Finishing MTRT-RF

Morse Taper Reamer (For Machine Use) For Rough Finishing MTRT-RF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,425.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight reamer for Morse taper holes, convenient for rough finishing (HSS).
[Features]
· Morse taper shank has been adopted for machinery and the blade tip has been nick-processed, making it ideal for rough finishing.
· Seven standards are available.
[Applications]
· Ideal for medium-finish machining of MT0 to MT6 holes.

Part Number
MTRT-RF0
MTRT-RF1
MTRT-RF2
MTRT-RF3
MTRT-RF4
MTRT-RF5
MTRT-RF6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length
(mm)
Tip diameter Large End Diameter Both square Dimensions Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
shank diameter l1

฿ 4,425.60

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 656.2979.681/19.2128.795-0.03~+0.036155MT117

฿ 5,131.23

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 689.32112.7131/20.04711.815-0.03~+0.036155MT118

฿ 8,225.37

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 8014.48318.4791/20.02017.53-0.03~+0.038180MT219

฿ 13,969.75

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 9819.7624.6791/19.92223.575-0.03~+0.038220MT322

฿ 24,574.45

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 12025.97932.2121/19.25431.017-0.06~+0.0610265MT423

฿ 52,306.03

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 15037.62345.5171/19.00244.149-0.06~+0.0612330MT526

฿ 173,975.01

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 20554.1364.8191/19.18063.098-0.06~+0.0614455MT633

Loading...

  1. 1

Basic Information

Shank Type Taper shank work material general steel / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Tool Material Type High-speed steel Center 60° Concave