(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Morse Taper Shank Used for Morse Taper Holes (for finishing)
Part Number |
---|
MTRT-F3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Length (mm) | Tip diameter | Large End Diameter | Both square | Dimensions | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | shank diameter | l1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,885.00 ฿ 19,108.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 98 | 20.01 | 24.929 | 1/19.922 | 24 | -0.03~+0.03 | 8 | 220 | MT3 | 22 |
Loading...
Shank Type | Taper shank | work material | general steel / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | blade shape | Right blade straight |
Tool Material Type | High-speed steel | Center | 60° Concave |
Please check the type/dimensions/specifications of the part MTRT-F3 in the Morse Taper Reamer (For Machine Use) For Finishing MTRT-F series.
Part Number |
---|
MTRT-F0 |
MTRT-F1 |
MTRT-F2 |
MTRT-F4 |
MTRT-F5 |
MTRT-F6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Length (mm) | Tip diameter | Large End Diameter | Both square | Dimensions | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | shank diameter | l1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,437.00 | 1 Piece(s) | 11 Day(s) | 65 | 6.547 | 9.93 | 1/19.212 | 9 | -0.03~+0.03 | 6 | 155 | MT1 | 17 | ||
฿ 8,704.00 | 1 Piece(s) | 11 Day(s) | 68 | 9.571 | 12.963 | 1/20.047 | 12 | -0.03~+0.03 | 6 | 155 | MT1 | 18 | ||
฿ 14,040.00 | 1 Piece(s) | 11 Day(s) | 80 | 14.733 | 18.729 | 1/20.020 | 18 | -0.03~+0.03 | 8 | 180 | MT2 | 19 | ||
฿ 42,042.00 | 1 Piece(s) | 11 Day(s) | 120 | 26.229 | 32.462 | 1/19.254 | 31 | -0.06~+0.06 | 10 | 265 | MT4 | 23 | ||
฿ 89,369.00 | 1 Piece(s) | 11 Day(s) | 150 | 37.873 | 45.767 | 1/19.002 | 44 | -0.06~+0.06 | 12 | 330 | MT5 | 26 | ||
฿ 273,160.00 | 1 Piece(s) | 11 Day(s) | 205 | 54.388 | 65.076 | 1/19.180 | 63 | -0.06~+0.06 | 14 | 455 | MT6 | 33 |
How can we improve?
How can we improve?