(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for Morse taper holes (for rough finishing)
Part Number |
---|
MTR-RF2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Length (mm) | Tip diameter | Large End Diameter | Both square | Dimensions | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | shank diameter | ℓ2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,669.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 80 | 14.483 | 18.479 | 1/20.020 | 18 | -0.03~+0.03 | 8 | 125 | 15 | 19 |
Loading...
Shank Type | straight shank | work material | general steel / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | blade shape | Right blade straight |
Shank diameter tolerance | h9 | Tool Material Type | High-speed steel | Center | 60° Concave |
Please check the type/dimensions/specifications of the part MTR-RF2 in the Morse Taper Reamer (For Hand Use) For Rough Finishing MTR-RF series.
Part Number |
---|
MTR-RF0 |
MTR-RF1 |
MTR-RF3 |
MTR-RF4 |
MTR-RF5 |
MTR-RF6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Length (mm) | Tip diameter | Large End Diameter | Both square | Dimensions | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | shank diameter | ℓ2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,135.00 | 1 Piece(s) | 11 Day(s) | 65 | 6.297 | 9.68 | 1/19.212 | 9 | -0.03~+0.03 | 6 | 95 | 8 | 17 | ||
฿ 7,480.00 | 1 Piece(s) | 11 Day(s) | 68 | 9.321 | 12.713 | 1/20.047 | 12 | -0.03~+0.03 | 6 | 100 | 10 | 18 | ||
฿ 19,575.00 | 1 Piece(s) | 11 Day(s) | 98 | 19.76 | 24.679 | 1/19.922 | 24 | -0.03~+0.03 | 8 | 150 | 18 | 22 | ||
฿ 33,694.00 | 1 Piece(s) | 11 Day(s) | 120 | 25.979 | 32.212 | 1/19.254 | 31 | -0.06~+0.06 | 10 | 180 | 25 | 23 | ||
฿ 73,672.00 | 1 Piece(s) | 11 Day(s) | 150 | 37.623 | 45.517 | 1/19.002 | 44 | -0.06~+0.06 | 12 | 230 | 35 | 26 | ||
฿ 175,850.00 | 1 Piece(s) | 11 Day(s) | 205 | 54.13 | 64.819 | 1/19.180 | 63 | -0.06~+0.06 | 14 | 310 | 45 | 33 |
How can we improve?
How can we improve?