1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helical Taper Pin Reamer for Machines HTPRT (HTPRT3)

EIK HSS REAMERS

Helical Taper Pin Reamer for Machines HTPRT (HTPRT3)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1/50 strong torsion type for taper pin, reduces cutting resistance Morse taper shank

Part Number
HTPRT3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length
(mm)
Tip diameter Large End Diameter Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter a
(mm)

฿ 15,900.00

฿ 12,720.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 6334.163140.50.5MT15

Loading...

  1. 1

Basic Information

Shank Type Taper shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA Both square 1/50
blade shape Right blade left torsion Torsional Angle 40° Diameter tolerance(mm) -0.05~+0.05
Tool Material Type High-speed steel Center 60° Concave

Please check the type/dimensions/specifications of the part HTPRT3 in the Helical Taper Pin Reamer for Machines HTPRT series.

Products with similar specification

Part Number
HTPRT13
HTPRT14
HTPRT15
HTPRT30
HTPRT32
HTPRT35
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Length
(mm)
Tip diameter Large End Diameter Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter a
(mm)

฿ 22,504.00

1 Piece(s) 11 Day(s) 1941316.7432951MT27

฿ 25,274.00

1 Piece(s) 11 Day(s) 2341418.5233351.5MT28

฿ 31,322.00

1 Piece(s) 11 Day(s) 2341519.5233351.5MT28

฿ 91,229.00

1 Piece(s) 11 Day(s) 3183036.0634451.5MT315

฿ 101,507.00

1 Piece(s) 11 Day(s) 3353238.345002MT420

฿ 116,024.00

1 Piece(s) 11 Day(s) 3353541.345002MT420