(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A taper shank chucking reamer.
[Features]
· General purpose straight edge reamer.
· Morse taper shank is adopted for machine use.
· Adopts a torsion blade with excellent cutting powder discharge.
· A long type that supports deep holes.
[Applications]
· For general purpose finishing.
Part Number |
---|
TCR2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Shank Type | Groove Length (mm) | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | Length under neck ℓ1 (mm) | Bite length T (mm) | Tool Diameter (inch) | shank diameter | Tool Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81,420.00 ฿ 61,065.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | - | Morse Taper Shank | 105 | +0.011 to +0.024 | 12 | 390 | 234 | 2 | 2" | MT5 | High-Speed Steel |
Loading...
work material | general steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA | Groove Shape | Straight |
---|---|---|---|---|---|
Base Blade Y/N | NA | blade shape | Right blade straight | Center | 60° Concave |
Please check the type/dimensions/specifications of the part TCR2 in the Taper Shank Chucking Reamer TCR series.
Part Number |
---|
TCR1-1/8 |
TCR1/2 |
TCR1/4 |
TCR20 |
TCR20.5 |
TCR21 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Shank Type | Groove Length (mm) | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | Length under neck ℓ1 (mm) | Bite length T (mm) | Tool Diameter (inch) | shank diameter | Tool Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,920.00 | 1 Piece(s) | 11 Day(s) | - | Morse Taper Shank | 75 | +0.008 to +0.017 | 10 | 280 | 181 | 1.5 | 1-1/8 | MT3 | High-Speed Steel | ||
฿ 5,932.00 | 1 Piece(s) | 11 Day(s) | - | Morse Taper Shank | 45 | +0.007 to +0.015 | 8 | 180 | 114.5 | 1 | 1/2 | MT1 | High-Speed Steel | ||
฿ 5,029.00 | 1 Piece(s) | 11 Day(s) | - | Morse Taper Shank | 35 | +0.006 to +0.012 | 6 | 130 | 64.5 | 1 | 1/4 | MT1 | High-Speed Steel | ||
฿ 8,587.00 | 1 Piece(s) | 11 Day(s) | 20 | Taper shank | 60 | +0.008~+0.017 | 8 | 230 | 150 | 1.5 | - | MT2 | High-speed steel | ||
฿ 9,694.00 | 1 Piece(s) | 11 Day(s) | 20.5 | Taper shank | 60 | +0.008~+0.017 | 8 | 240 | 160 | 1.5 | - | MT2 | High-speed steel | ||
฿ 9,694.00 | 1 Piece(s) | 11 Day(s) | 21 | Taper shank | 60 | +0.008~+0.017 | 8 | 240 | 160 | 1.5 | - | MT2 | High-speed steel |
How can we improve?
How can we improve?