(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight reamer for 1/50 tapered hole processing (carbide).
[Features]
· Compared with conventional high-speed steel, carbide material is adopted to improve the high rigidity and abrasion resistance.
· Provides excellent finish for high-hardness workpieces as well.
[Applications]
· For finish machining of 1/50 taper pin holes.
Part Number |
---|
CSTPR1 |
CSTPR1.2 |
CSTPR1.5 |
CSTPR2 |
CSTPR2.5 |
CSTPR3 |
CSTPR4 |
CSTPR5 |
CSTPR6 |
CSTPR7 |
CSTPR8 |
CSTPR10 |
CSTPR12 |
CSTPR13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Length (mm) | Tip diameter | Large End Diameter | Number of flutes (Sheets) | Full length L (mm) | Bite length T (mm) | shank diameter | a (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,710.72 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 28 | 1 | 1.46 | 4 | 45 | - | 2 | 5 | ||
฿ 1,787.91 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 32 | 1.2 | 1.74 | 4 | 50 | - | 2.5 | 5 | ||
฿ 2,022.08 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 37 | 1.5 | 2.14 | 4 | 58 | - | 2.5 | 5 | ||
฿ 2,464.43 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 48 | 2 | 2.86 | 4 | 70 | - | 3 | 5 | ||
฿ 2,802.77 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 53 | 2.5 | 3.46 | 4 | 75 | - | 3 | 5 | ||
฿ 2,985.56 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 63 | 3 | 4.16 | 6 | 88 | - | 4 | 5 | ||
฿ 4,052.05 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 75 | 4 | 5.4 | 6 | 102 | 0.5 | 5 | 5 | ||
฿ 5,901.84 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 87 | 5 | 6.64 | 6 | 115 | 1 | 6 | 5 | ||
฿ 8,038.36 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 99 | 6 | 7.88 | 6 | 130 | 1 | 8 | 5 | ||
฿ 12,099.20 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 119 | 7 | 9.28 | 6 | 152 | 1 | 8 | 5 | ||
฿ 18,114.70 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 141 | 8 | 10.72 | 6 | 178 | 1 | 10 | 5 | ||
฿ 30,430.95 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 163 | 10 | 13.16 | 8 | 205 | 1 | 12 | 5 | ||
฿ 42,002.58 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 194 | 12 | 15.74 | 8 | 240 | 1 | 14 | 7 | ||
฿ 43,986.35 | EIK CARBIDE REAMERS | 1 Piece(s) | 5 Day(s) | 194 | 13 | 16.74 | 8 | 240 | 1 | 14 | 7 |
Loading...
Shank Type | straight shank | work material | general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | blade shape | Right blade straight |
Diameter tolerance(mm) | -0.05~+0.05 | Shank diameter tolerance | h6 | Tool Material Type | Carbide |
How can we improve?
How can we improve?