1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CPM End Mill (roughing, fine-pitch type, silent type) SI-WH-RESF (Part Number)

OSG SOLID HSS END MILLS

CPM End Mill (roughing, fine-pitch type, silent type) SI-WH-RESF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,078.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Non-uniform split shape of the base blade and unequal lead shape of the outer peripheral blade achieve "quiet but heavy cutting".

 
Part Number
SI-WH-RESF20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Tool No Neck Diameter D1 Shape Tolerance Corner Chamfering Width C*
(mm)
Neck Diameter d2
(mm)

฿ 4,743.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2038420140608409820193±0.1050.619

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Powdered High-Speed Steel
Machining Application Flat Surface / Side Surface / Inclined Cutting Torsion Angle (θ) Weak Helix (15 to 25°) Base Blade Y/N Included
shank Straight Coating ② WXL coated

Please check the type/dimensions/specifications of the part SI-WH-RESF20 in the CPM End Mill (roughing, fine-pitch type, silent type) SI-WH-RESF series.

Products with similar specification

Part Number
SI-WH-RESF10
SI-WH-RESF12
SI-WH-RESF16
SI-WH-RESF25
SI-WH-RESF30
SI-WH-RESF6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Tool No Neck Diameter D1 Shape Tolerance Corner Chamfering Width C*
(mm)
Neck Diameter d2
(mm)

฿ 2,598.00

1 Piece(s) 91 Day(s) 1022410100-8409810-1±0.0750.5-

฿ 3,285.00

1 Piece(s) 91 Day(s) 1226412110-8409812-1±0.090.6-

฿ 4,069.00

1 Piece(s) 91 Day(s) 1632416125508409816153±0.090.615

฿ 6,640.00

1 Piece(s) 91 Day(s) 2545525160708409825243±0.1050.824

฿ 9,908.00

1 Piece(s) 91 Day(s) 3045625160-8409830-4±0.1050.8-

฿ 2,078.00

1 Piece(s) 91 Day(s) 6134680-8409806-1±0.060.5-