1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

WX Coated Roughing_WX-RESF

WX Coated Roughing_WX-RESF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3,522.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As the corrugated blade shape reduces cutting power, large cutting depth is possible. Also resilient to chatter, it is possible to improve the efficiency of roughing.

 
Part Number
WX-RESF-6
WX-RESF-12
WX-RESF-14
WX-RESF-16
WX-RESF-16HX4F
WX-RESF-16HX6F
WX-RESF-18
WX-RESF-20SALE
WX-RESF-20HX4FSALE
WX-RESF-20HX6FSALE
WX-RESF-22SALE
WX-RESF-25SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Torsion Angle (θ) Tool No. Corner Chamfering Width
(mm)

฿ 3,522.00

CARBIDE END MILL 1 Piece(s) Available Same day 6134650Standard Helix (30 to 40°)30169060.5

฿ 5,376.00

CARBIDE END MILL 1 Piece(s) Available Same day 122641275Standard Helix (30 to 40°)30169120.5

฿ 13,106.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 142641285Standard Helix (30 to 40°)30169140.5

฿ 9,129.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1632416100Standard Helix (30 to 40°)30169160.6

฿ 9,129.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1632416100Powerful Helix (45° to 60°)30168160.6

฿ 9,562.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1632616100Powerful Helix (45° to 60°)30168660.6

฿ 11,468.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1832416100Standard Helix (30 to 40°)30169180.6

฿ 13,715.00

฿ 11,468.48

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2038420105Standard Helix (30 to 40°)30169200.6

฿ 13,600.00

฿ 11,478.40

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2038420105Powerful Helix (45° to 60°)30168200.6

฿ 14,206.00

฿ 11,931.62

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2038620105Powerful Helix (45° to 60°)30168700.6

฿ 26,863.00

฿ 12,725.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2238420105Standard Helix (30 to 40°)30169220.6

฿ 16,084.00

฿ 14,136.23

CARBIDE END MILL 1 Piece(s) Same day 2545425120Standard Helix (30 to 40°)30169250.6

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Type Roughing Coating TiAlN
Machining Application Flat Surface / Side Surface / Inclined Cutting Blade tip shape C Surface