1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

WXS Coated Carbide Drill for Hardened Steel (5D Type)_WH55-5D

WXS Coated Carbide Drill for Hardened Steel (5D Type)_WH55-5D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,004.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stable processing of die cast molds is possible. Ideal for steel materials up to 55 HRC

Part Number
WH55-5D-2
WH55-5D-2.5
WH55-5D-2.8
WH55-5D-3
WH55-5D-3.3
WH55-5D-3.5
WH55-5D-3.8
WH55-5D-4
WH55-5D-4.2
WH55-5D-4.5
WH55-5D-4.8
WH55-5D-5
WH55-5D-5.1
WH55-5D-5.5
WH55-5D-5.8
WH55-5D-6
WH55-5D-6.5
WH55-5D-6.8
WH55-5D-7
WH55-5D-7.5
WH55-5D-7.8
WH55-5D-8
WH55-5D-8.5
WH55-5D-8.7
WH55-5D-8.8
WH55-5D-9
WH55-5D-9.5
WH55-5D-9.8
WH55-5D-10
WH55-5D-10.3
WH55-5D-10.5
WH55-5D-10.8
WH55-5D-11
WH55-5D-11.5
WH55-5D-11.8
WH55-5D-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Link Diameter
(mm)
Tool No.

฿ 2,004.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 21868End Mill Link43312200

฿ 2,004.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.52373End Mill Link43312250

฿ 2,026.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.82773End Mill Link43312280

฿ 2,004.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 32978End Mill Link63312300

฿ 2,161.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.33278End Mill Link63312330

฿ 2,181.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.53278End Mill Link63312350

฿ 2,273.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.83678End Mill Link63312380

฿ 2,294.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 43678End Mill Link63312400

฿ 2,424.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.23888End Mill Link63312420

฿ 2,448.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.54188End Mill Link63312450

฿ 2,619.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.84588End Mill Link63312480

฿ 2,593.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 54588End Mill Link63312500

฿ 2,755.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.14292End Mill Link63312510

฿ 2,755.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.54492End Mill Link63312550

฿ 2,923.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.84892End Mill Link63312580

฿ 2,923.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 64892Straight Link63312600

฿ 2,892.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.552102End Mill Link83312650

฿ 3,098.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.856102End Mill Link83312680

฿ 3,081.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 756102End Mill Link83312700

฿ 3,245.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 7.560118End Mill Link83312750

฿ 3,434.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 7.864118End Mill Link83312780

฿ 3,443.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 864118Straight Link83312800

฿ 3,598.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.568128End Mill Link103312850

฿ 3,787.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.770128End Mill Link103312870

฿ 3,787.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.872128End Mill Link103312880

฿ 3,787.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 972128End Mill Link103312900

฿ 3,950.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.576136End Mill Link103312950

฿ 4,114.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.880136End Mill Link103312980

฿ 4,114.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 1080136Straight Link103313000

฿ 4,303.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.384146End Mill Link123313030

฿ 4,303.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.584146End Mill Link123313050

฿ 4,466.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.888146End Mill Link123313080

฿ 4,466.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 1188146End Mill Link123313100

฿ 4,628.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 11.592156End Mill Link123313150

฿ 4,791.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 11.896156End Mill Link123313180

฿ 4,791.00

OSG CARBIDE DRILL 1 Piece(s) 5 Day(s) 1296156Straight Link123313200

Loading...

  1. 1
 

Basic Information

Work Material Heat-Treated Steel / High-Hardness Steel Tool Material Type Carbide Coating Presence Included
Coating Type Others Oil-Hole Presence None Point Angle(mm) 140
Thinning Available Coating Details WX super coat