(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves feed speeds of over Vf = 1,000 mm/min when processing steel/cast iron
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Model | Link Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,498.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.2 | 42 | 100 | End Mill Link | 6 | 8662520 | ||
฿ 5,498.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.5 | 44 | 100 | End Mill Link | 6 | 8662550 | ||
฿ 5,771.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 5.8 | 47 | 100 | End Mill Link | 6 | 8662580 | ||
฿ 5,771.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6 | 48 | 100 | Straight Link | 6 | 8662600 | ||
฿ 5,771.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.2 | 50 | 109 | End Mill Link | 7 | 8662620 | ||
฿ 5,771.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.5 | 52 | 109 | End Mill Link | 7 | 8662650 | ||
฿ 6,185.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 6.8 | 55 | 109 | End Mill Link | 7 | 8662680 | ||
฿ 6,185.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.9 | 56 | 109 | End Mill Link | 7 | 8662690 | ||
฿ 6,185.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 7 | 56 | 109 | Straight Link | 7 | 8662700 | ||
฿ 6,447.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.1 | 57 | 118 | Straight Link | 8 | 8662710 | ||
฿ 6,447.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.3 | 59 | 118 | Straight Link | 8 | 8662730 | ||
฿ 6,447.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 60 | 118 | Straight Link | 8 | 8662750 | ||
฿ 6,829.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.6 | 61 | 118 | Straight Link | 8 | 8662760 | ||
฿ 6,829.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8 | 64 | 118 | Straight Link | 8 | 8662800 | ||
฿ 7,206.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.2 | 66 | 128 | End Mill Link | 9 | 8662820 | ||
฿ 7,522.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 8.8 | 71 | 128 | End Mill Link | 9 | 8662880 | ||
฿ 7,522.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 9 | 72 | 128 | Straight Link | 9 | 8662900 | ||
฿ 8,028.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.6 | 77 | 136 | End Mill Link | 10 | 8662960 | ||
฿ 8,028.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.8 | 79 | 136 | End Mill Link | 10 | 8662980 | ||
฿ 8,028.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 80 | 136 | Straight Link | 10 | 8663000 | ||
฿ 8,471.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.3 | 83 | 146 | End Mill Link | 11 | 8663030 | ||
฿ 8,471.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.4 | 84 | 146 | End Mill Link | 11 | 8663040 | ||
฿ 8,471.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.5 | 84 | 146 | End Mill Link | 11 | 8663050 | ||
฿ 8,788.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10.8 | 87 | 146 | End Mill Link | 11 | 8663080 | ||
฿ 9,168.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.1 | 89 | 156 | End Mill Link | 12 | 8663110 | ||
฿ 9,860.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 12.5 | 100 | 167 | End Mill Link | 13 | 8663250 | ||
฿ 11,442.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 13.5 | 108 | 176 | End Mill Link | 14 | 8663350 | ||
฿ 11,884.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 14 | 112 | 176 | Straight Link | 14 | 8663400 | ||
฿ 12,324.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 14.5 | 116 | 185 | End Mill Link | 15 | 8663450 | ||
฿ 12,453.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 15 | 120 | 185 | Straight Link | 15 | 8663500 | ||
฿ 13,907.00 ฿ 11,392.61 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 15.5 | 124 | 193 | End Mill Link | 16 | 8663550 | ||
฿ 13,907.00 ฿ 11,392.61 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 16 | 128 | 193 | Straight Link | 16 | 8663600 | ||
฿ 16,184.00 ฿ 13,256.31 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 17 | 136 | 201 | Straight Link | 17 | 8663700 | ||
฿ 16,313.00 ฿ 13,363.61 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 17.5 | 140 | 209 | End Mill Link | 18 | 8663750 | ||
฿ 17,701.00 ฿ 14,500.66 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 18 | 144 | 209 | Straight Link | 18 | 8663800 | ||
฿ 19,217.00 ฿ 15,742.57 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 18.5 | 148 | 217 | End Mill Link | 19 | 8663850 |
Loading...
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Presence | Included |
---|---|---|---|---|---|
Coating Type | Others | Oil-Hole Presence | Included | Point Angle(mm) | 140 |
Thinning | Available | Coating Details | WDI coated |
How can we improve?
How can we improve?