1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3Flutes Carbide Drill with Internal Coolant Supply 3D Type (MEGA MUSCLE DRILL)_TRS-HO-3D

3Flutes Carbide Drill with Internal Coolant Supply 3D Type (MEGA MUSCLE DRILL)_TRS-HO-3D
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves feed speeds of over Vf = 1,000 mm/min when processing steel/cast iron

Part Number
TRS-HO-3D-5
TRS-HO-3D-5.1
TRS-HO-3D-5.4
TRS-HO-3D-6
TRS-HO-3D-6.8
TRS-HO-3D-7
TRS-HO-3D-7.6
TRS-HO-3D-8
TRS-HO-3D-8.1
TRS-HO-3D-8.2
TRS-HO-3D-8.3
TRS-HO-3D-8.4
TRS-HO-3D-8.5
TRS-HO-3D-8.6
TRS-HO-3D-8.7
TRS-HO-3D-8.8
TRS-HO-3D-8.9
TRS-HO-3D-9
TRS-HO-3D-9.1
TRS-HO-3D-9.3
TRS-HO-3D-9.4
TRS-HO-3D-9.5
TRS-HO-3D-9.6
TRS-HO-3D-9.7
TRS-HO-3D-9.8
TRS-HO-3D-9.9
TRS-HO-3D-10.2
TRS-HO-3D-10.4
TRS-HO-3D-10.5
TRS-HO-3D-10.8
TRS-HO-3D-11.1
TRS-HO-3D-11.2
TRS-HO-3D-11.8
TRS-HO-3D-12
TRS-HO-3D-12.5
TRS-HO-3D-13
TRS-HO-3D-13.5
TRS-HO-3D-14
TRS-HO-3D-14.5
TRS-HO-3D-15
TRS-HO-3D-16
TRS-HO-3D-17SALE
TRS-HO-3D-18SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Link Diameter
(mm)
Tool No.

฿ 4,440.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 52580Straight Link58660500

฿ 4,680.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 5.12682End Mill Link68660510

฿ 4,680.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.42782End Mill Link68660540

฿ 4,912.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 63082Straight Link68660600

฿ 5,185.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.83488End Mill Link78660680

฿ 5,498.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 73588Straight Link78660700

฿ 5,810.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 7.63894End Mill Link88660760

฿ 5,810.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 84094Straight Link88660800

฿ 6,324.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 8.141101End Mill Link98660810

฿ 6,324.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 8.241101End Mill Link98660820

฿ 6,324.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.342101End Mill Link98660830

฿ 6,324.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 8.442101End Mill Link98660840

฿ 6,324.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 8.543101End Mill Link98660850

฿ 6,575.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.643101End Mill Link98660860

฿ 6,575.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.744101End Mill Link98660870

฿ 6,575.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.844101End Mill Link98660880

฿ 6,575.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.945101End Mill Link98660890

฿ 6,575.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 945101End Mill Link108660900

฿ 6,954.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.146106End Mill Link108660910

฿ 6,954.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.347106End Mill Link108660930

฿ 6,954.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.447106End Mill Link108660940

฿ 6,954.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.548106End Mill Link108660950

฿ 7,144.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 9.648106End Mill Link108660960

฿ 7,144.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.749106End Mill Link108660970

฿ 7,144.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 9.849106End Mill Link108660980

฿ 7,144.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.950106End Mill Link108660990

฿ 7,400.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 10.251113End Mill Link118661020

฿ 7,400.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 10.452113End Mill Link118661040

฿ 7,400.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.553113End Mill Link118661050

฿ 7,586.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 10.854113End Mill Link118661080

฿ 8,028.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 11.156120End Mill Link128661110

฿ 8,028.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 11.256120End Mill Link128661120

฿ 8,219.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 11.859120End Mill Link128661180

฿ 8,219.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1260120Straight Link128661200

฿ 8,535.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 12.563128End Mill Link138661250

฿ 9,483.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1365128End Mill Link138661300

฿ 9,926.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 13.568134End Mill Link148661350

฿ 9,926.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1470134Straight Link148661400

฿ 10,369.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 14.573140End Mill Link158661450

฿ 10,619.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1575140Straight Link158661500

฿ 11,252.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1680145Straight Link168661600

฿ 14,033.00

฿ 11,495.83

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1785150Straight Link178661700

฿ 15,236.00

฿ 12,479.81

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1890155Straight Link188661800

Loading...

  1. 1
 

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Carbide Coating Presence Included
Coating Type Others Oil-Hole Presence Included Point Angle(mm) 140
Thinning Available Coating Details WDI coated