1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F2280 SL Small Diameter Cutter Series, Octagon Cutter, Shell Type

F2280 SL Small Diameter Cutter Series, Octagon Cutter, Shell Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 18,199.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A next-generation face mill cutter that features an economical octagonal tip.

Part Number
F2280SL-80XSLX5JSALE
F2280SL-80XSLX6JSALE
F2280SL-100XSLX5JSALE
F2280SL-100XSLX7JSALE
F2280SL-125XSLX6JSALE
F2280SL-125XSLX8JSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Mounting Hole Height ℓ
(mm)
Type Number of tips for use

฿ 18,199.00

฿ 14,084.21

OSG-WALTER 1 Piece(s) 91 Day(s) 8050525.4807545589.32615

฿ 19,692.00

฿ 15,223.89

OSG-WALTER 1 Piece(s) 91 Day(s) 8050625.4807546589.32616

฿ 19,961.00

฿ 15,483.75

OSG-WALTER 1 Piece(s) 91 Day(s) 10050531.758075456109.33225

฿ 22,201.00

฿ 17,190.23

OSG-WALTER 1 Piece(s) 91 Day(s) 10050731.758075466109.33227

฿ 23,992.00

฿ 18,644.18

OSG-WALTER 1 Piece(s) 91 Day(s) 12563638.18075457134.33826

฿ 25,664.00

฿ 19,884.47

OSG-WALTER 1 Piece(s) 91 Day(s) 12563838.18075467134.33828

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Vertical work material General steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet Applicable Chip ODMW060508-A57 ODMW060508T-A27 ODHW0605ZZN-A57 ODMT0605ZZN-D57 ODMT0605ZZN-D57 ODHT0605ZZN-F57 ODHT0605ZZN-G88 ODHX0605ZZR-A57