(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Leading drill long shank type, using powder metal high-speed steel XPM as the base material, with 90° of the V coated tip angle. Ideal for chamfering deep parts.
Part Number |
---|
VP-LS-LDS-3X90 |
VP-LS-LDS-4X90 |
VP-LS-LDS-6X90 |
VP-LS-LDS-8X90 |
VP-LS-LDS-10X90 |
VP-LS-LDS-12X90 |
VP-LS-LDS-16X90 |
VP-LS-LDS-20X90 |
VP-LS-LDS-25X90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Tool No. | Link Diameter (d) (mm) | Overall Length (mm) | Groove Length (mm) | Min. Pilot Hole Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 943.00 | HSS DRILL | 1 Piece(s) | 61 Day(s) | 3 | 63903 | 3 | 75 | 11 | 1.1 | ||
฿ 1,118.00 | HSS DRILL | 1 Piece(s) | 61 Day(s) | 4 | 63904 | 4 | 100 | 15 | 1.3 | ||
฿ 1,464.00 | HSS DRILL | 1 Piece(s) | 61 Day(s) | 6 | 63906 | 6 | 150 | 20 | 1.5 | ||
฿ 1,602.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 8 | 63908 | 8 | 150 | 26 | 1.6 | ||
฿ 2,285.00 | HSS DRILL | 1 Piece(s) | 61 Day(s) | 10 | 63910 | 10 | 200 | 30 | 2.1 | ||
฿ 2,595.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 12 | 63912 | 12 | 200 | 36 | 2.1 | ||
฿ 4,210.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 16 | 63916 | 16 | 250 | 41 | 3 | ||
฿ 5,737.00 | HSS DRILL | 1 Piece(s) | 61 Day(s) | 20 | 63918 | 20 | 250 | 53 | 3 | ||
฿ 8,947.00 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 25 | 63920 | 25 | 250 | 60 | 3 |
Loading...
Application | Centering ( Positioning ) / Hole Chamfer | Point Angle(θ) | 90 | work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Single blade, two blades | Single Blade | Peripheral Blade Y/N | Included | Tool Material Type | Powdered High-Speed Steel |
Coating Y/N | Included | Coating Type | TiCN |
How can we improve?
How can we improve?