(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-speed cutting is possible compared to conventional products, and a wide range of processing such as deburring and chamfering can be performed, resulting in a beautiful finished surface. High-speed steel series and carbide series are available.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Point Angle(θ) | Tool Diameter (D) (mm) | Tool No. | Link Diameter (d) (mm) | Tip Diameter (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,284.00 | COUNTERSINK | 1 Piece(s) | 91 Day(s) | 90 | 4.3 | 9109043 | 4 | 1.3 | 40 | ||
฿ 1,329.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 5.3 | 9109053 | 4 | 1.5 | 40 | ||
฿ 1,683.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 60 | 6.3 | 9106063 | 5 | 1.5 | 47 | ||
฿ 1,349.00 | COUNTERSINK | 1 Piece(s) | Same day | 90 | 6.3 | 9109063 | 5 | 1.5 | 45 | ||
฿ 1,852.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 120 | 6.3 | 9112063 | 5 | 1.5 | 44 | ||
฿ 1,585.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 7.3 | 9109073 | 6 | 1.8 | 50 | ||
฿ 2,010.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 60 | 8.3 | 9106083 | 6 | 2 | 52 | ||
฿ 1,629.00 | COUNTERSINK | 1 Piece(s) | Same day | 90 | 8.3 | 9109083 | 6 | 2 | 50 | ||
฿ 2,179.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 120 | 8.3 | 9112083 | 6 | 2 | 48 | ||
฿ 1,824.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 9.4 | 9109094 | 6 | 2.2 | 50 | ||
฿ 2,313.00 | OSG COUNTERSINK | 1 Piece(s) | 14 Day(s) | 60 | 10.4 | 9106104 | 6 | 2.5 | 53 | ||
฿ 1,852.00 | COUNTERSINK | 1 Piece(s) | Same day | 90 | 10.4 | 9109104 | 6 | 2.5 | 50 | ||
฿ 2,542.00 | OSG COUNTERSINK | 1 Piece(s) | Same day | 120 | 10.4 | 9112104 | 6 | 2.5 | 48 | ||
฿ 1,922.00 | COUNTERSINK | 1 Piece(s) | Same day | 90 | 11.5 | 9109115 | 8 | 2.5 | 56 | ||
฿ 2,463.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 60 | 12.4 | 9106124 | 8 | 3 | 60 | ||
฿ 1,967.00 | COUNTERSINK | 1 Piece(s) | Same day | 90 | 12.4 | 9109124 | 8 | 2.8 | 56 | ||
฿ 2,859.00 | COUNTERSINK | 1 Piece(s) | Same day | 120 | 12.4 | 9112124 | 8 | 2.5 | 54 | ||
฿ 2,285.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 13.4 | 9109134 | 8 | 2.8 | 56 | ||
฿ 2,285.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 14.4 | 9109144 | 8 | 2.9 | 56 | ||
฿ 2,285.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 15 | 9109150 | 10 | 3.2 | 60 | ||
฿ 2,940.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 60 | 16.5 | 9106165 | 10 | 4 | 65 | ||
฿ 2,320.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 16.5 | 9109165 | 10 | 3.2 | 60 | ||
฿ 3,435.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 120 | 16.5 | 9112165 | 10 | 2.8 | 57 | ||
฿ 3,045.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 19 | 9109190 | 10 | 3.5 | 63 | ||
฿ 4,080.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 60 | 20.5 | 9106205 | 10 | 4 | 69 | ||
฿ 4,452.00 | CHAUMFERING / INSERT | 1 Piece(s) | Same day | 90 | 20.5 | 9109205 | 10 | 3.5 | 63 | ||
฿ 4,496.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 120 | 20.5 | 9112205 | 10 | 3.5 | 59 | ||
฿ 3,789.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 23 | 9109230 | 10 | 3.8 | 67 | ||
฿ 5,195.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 60 | 25 | 9106250 | 10 | 5 | 75 | ||
฿ 5,402.00 | COUNTERSINK | 1 Piece(s) | 91 Day(s) | 90 | 25 | 9109250 | 10 | 3.8 | 67 | ||
฿ 5,752.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 120 | 25 | 9112250 | 10 | 3.8 | 62 | ||
฿ 4,948.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 26 | 9109260 | 10 | 3.8 | 67 | ||
฿ 5,282.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 28 | 9109280 | 12 | 4 | 71 | ||
฿ 5,718.00 | COUNTERSINK | 1 Piece(s) | Same day | 90 | 30 | 9109300 | 12 | 4.2 | 71 | ||
฿ 6,081.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 31 | 9109310 | 12 | 4.2 | 71 | ||
฿ 9,734.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 34 | 9109340 | 16 | 4.5 | 107 | ||
฿ 12,477.00 | OSG COUNTERSINK | 1 Piece(s) | 5 Day(s) | 90 | 37 | 9109370 | 16 | 4.5 | 111 |
Loading...
Application | Hole Chamfer | work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum | Single blade, two blades | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | Included | Tool Material Type | High-Speed Steel | Coating Y/N | Included |
Coating Type | Others | Details of Coating | Composite Multilayer Coating |
How can we improve?
How can we improve?