(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Powdered HSS XPM corner rounding cutter with V-coating.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | R Size (R) (mm) | Tool No. | Link Diameter (d) (mm) | Length Under Neck ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 3 | 0.5 | 8405121 | 6 | 4 | ||
฿ 2,236.00 | HSS END MILL | 1 Piece(s) | Same day | 3.5 | 0.75 | 8405122 | 6 | 5 | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 4 | 1 | 8405123 | 6 | 5.5 | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 5 | 1.5 | 8405125 | 6 | 7 | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 4.5 | 1.25 | 8405124 | 6 | 6 | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 5.5 | 1.75 | 8405126 | 6 | 7.5 | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 6 | 2 | 8405127 | 6 | - | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 7 | 2.5 | 8405129 | 8 | 10 | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 6.5 | 2.25 | 8405128 | 8 | 9 | ||
฿ 2,236.00 | END MILL | 1 Piece(s) | 91 Day(s) | 7.5 | 2.75 | 8405130 | 8 | 10.5 | ||
฿ 2,236.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 8 | 3 | 8405131 | 8 | - | ||
฿ 2,595.00 | END MILL | 1 Piece(s) | 91 Day(s) | 9 | 3.5 | 8405133 | 10 | 12 | ||
฿ 2,595.00 | END MILL | 1 Piece(s) | 91 Day(s) | 10 | 4 | 8405135 | 10 | - |
Loading...
Application | R Chamfer | work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single blade, two blades | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | Included | Tool Material Type | Powdered High-Speed Steel | Coating Y/N | Included |
Coating Type | TiCN | Tip Diameter(mm) | 2 | Overall Length(mm) | 60 |
Number of Flutes(Pieces) | 3 |
How can we improve?
How can we improve?