1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VP-SCC HSS Chamfer Series V Coat XPM 2 Blade Chamfer Cutter

VP-SCC HSS Chamfer Series V Coat XPM 2 Blade Chamfer Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts a sharp, torsion blade to achieve a clean machined surface free of burrs.

 
Part Number
VP-SCC-0.8X45X3
VP-SCC-0.8X45X4
VP-SCC-1X45X6
VP-SCC-1X45X8
VP-SCC-1X45X10
VP-SCC-1X45X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
Large Tip Diameter
(mm)
Tool No. Link Diameter (d)
(mm)
Tip Diameter
(mm)
Overall Length
(mm)

฿ 1,567.00

END MILL 1 Piece(s) 91 Day(s) 13845488330.850

฿ 1,567.00

END MILL 1 Piece(s) 91 Day(s) 24845488440.850

฿ 1,628.00

END MILL 1 Piece(s) 91 Day(s) 3684549066160

฿ 1,669.00

END MILL 1 Piece(s) 91 Day(s) 4884549088170

฿ 1,943.00

END MILL 1 Piece(s) 91 Day(s) 510845491010180

฿ 2,308.00

END MILL 1 Piece(s) 91 Day(s) 612845491212190

Loading...

  1. 1

Basic Information

Application Centering ( Positioning ) / Hole Chamfer / Chamfering / Horizontal work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Single blade, two blades Single Blade
Peripheral Blade Y/N None Tool Material Type Powdered High-Speed Steel Coating Y/N Included
Coating Type TiCN Number of Flutes(Pieces) 2