1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MUGEN-COATING 2-Flute Inner Radius Cutter MIR200

MUGEN-COATING 2-Flute Inner Radius Cutter MIR200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,382.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports NCs and MCs. R chamfering can be easily machined. Infinity coating used for significantly greater durability

 
Part Number
MIR200-R0.1
MIR200-R0.2
MIR200-R0.3
MIR200-R0.4
MIR200-R0.5
MIR200-R0.6
MIR200-R0.7
MIR200-R0.8
MIR200-R0.9
MIR200-R0.15
MIR200-R0.25
MIR200-R0.35
MIR200-R0.45
MIR200-R0.55
MIR200-R0.65
MIR200-R0.75
MIR200-R0.85
MIR200-R0.95
MIR200-R1
MIR200-R1.5
MIR200-R1.25
MIR200-R1.75
MIR200-R2
MIR200-R2.5
MIR200-R3
MIR200-R3.5
MIR200-R4
MIR200-R4.5
MIR200-R5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(mm)
R Size ( R )
(mm)
Blade Length
(mm)
Manufacturer Code Link Diameter (d)
(mm)
Tip Diameter
(mm)
Overall Length
(mm)

฿ 3,716.93

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 0.80.1308-00900-0010040.545

฿ 3,845.12

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 10.2308-00900-0020040.545

฿ 3,177.53

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 1.20.3308-00900-0030040.545

฿ 3,177.53

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 1.40.4308-00900-0040040.545

฿ 3,177.53

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 1.60.5508-00900-0050040.545

฿ 2,426.48

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 1.80.6508-00900-0060040.545

฿ 2,426.48

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 20.7508-00900-0070040.545

฿ 2,426.48

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 2.50.8508-00900-0080040.845

฿ 2,382.56

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 2.70.9508-00900-0090040.845

฿ 3,716.93

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 0.90.15308-00900-0015040.545

฿ 3,716.93

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 1.10.25308-00900-0025040.545

฿ 3,051.17

CHAMFERING_MIR200 1 Piece(s) 15 Day(s) 1.30.35308-00900-0035040.545

฿ 3,051.17

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 1.50.45308-00900-0045040.545

฿ 3,051.17

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 1.70.55508-00900-0055040.545

฿ 2,382.56

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 1.90.65508-00900-0065040.545

฿ 2,382.56

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 2.10.75508-00900-0075040.545

฿ 2,382.56

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 2.60.85508-00900-0085040.845

฿ 2,382.56

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 2.80.95508-00900-0095040.845

฿ 2,760.28

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 2.91808-00900-0100040.845

฿ 2,760.28

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 4.61.5808-00900-0150041.545

฿ 2,716.36

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 3.41.25808-00900-0125040.845

฿ 2,716.36

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 5.11.75808-00900-0175041.545

฿ 2,760.28

CHAMFERING_MIR200 1 Piece(s) 25 Day(s) 5.621008-00900-0200041.545

฿ 3,149.71

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 6.62.51008-00900-0250061.545

฿ 3,205.34

CHAMFERING_MIR200 1 Piece(s) 1 Day(s) 7.631208-00900-0300081.555

฿ 4,329.70

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 9.13.51208-00900-0350010255

฿ 3,483.51

CHAMFERING_MIR200 1 Piece(s) 19 Day(s) 10.141208-00900-0400010255

฿ 4,607.87

CHAMFERING_MIR200 1 Piece(s) 20 Day(s) 11.14.51508-00900-0450012265

฿ 3,900.75

CHAMFERING_MIR200 1 Piece(s) 1 Day(s) 12.151508-00900-0500012265

Loading...

  1. 1

Basic Information

Use R Chamfer Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide
Coating Presence Included Coating Type TiAlN