1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

X Coated Lead 30 End Mill NX-30X

X Coated Lead 30 End Mill NX-30X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,333.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can shave hardened steel from HRC 50 to 70. The deflection accuracy is in microns

 
Part Number
NX-30X-1
NX-30X-1.5
NX-30X-2
NX-30X-2.5
NX-30X-3
NX-30X-4
NX-30X-5
NX-30X-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

฿ 1,333.69

END MILL_NX-30X 1 Piece(s) 20 Day(s) 12440901-00031-00100

฿ 1,333.69

END MILL_NX-30X 1 Piece(s) 5 Day(s) 1.53440901-00031-00150

฿ 1,333.69

END MILL_NX-30X 1 Piece(s) 5 Day(s) 24440901-00031-00200

฿ 1,333.69

END MILL_NX-30X 1 Piece(s) 5 Day(s) 2.55440901-00031-00250

฿ 1,749.19

END MILL_NX-30X 1 Piece(s) 5 Day(s) 36645901-00031-00300

฿ 1,813.11

END MILL_NX-30X 1 Piece(s) 5 Day(s) 48645901-00031-00400

฿ 1,877.03

END MILL_NX-30X 1 Piece(s) 5 Day(s) 510650901-00031-00500

฿ 1,940.95

END MILL_NX-30X 1 Piece(s) 5 Day(s) 612650-01-00031-00600

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating TiCN Machining Application Flat Surface / Side Surface / Groove Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)