1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7 Series Magnetic Stand

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,017.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comparator providing high quality, high accuracy and reliability.
· Equipped with a strong magnet which enables fixation to machine tools and jigs. Can be used for a wide range of applications, for inspection by mounting test indicators, dial gauges, etc.
· Vertical and horizontal mounting holes and bushings enable installation of test indicators and dial gauges in any direction.

Features

●Since it attracts machine tools, jig, etc. with strong adsorption strength, the stand has a wide range of application at the sites such as inspections by installing dial gauge, test indicators etc.

Specification

●Adhesion Strength(N):600
●Magnet W x D x H(mm):50 x 58 x 55
●SPQ(piece):1
●Main Column: 12 x 177mm
●Strut: 10 x 165mm
●Main Column Mounting Screw: M8 x 1.25
●Measuring Equipment Mounting: 6mm/8mm hole
●Manufacturer Code: 7010-10
Part Number
7010-10SALE
7012-10SALE
7014SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Size Adsorption Force
(N)
Measurement device mounting hole With / Without dovetail Primary post height
(mm)
post height
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Product Model Supplement explanation

฿ 3,017.00

฿ 2,129.10

MEASURING TOOLS 1 Piece(s) 47 Day(s) Magnet Stand (Support Post Type)Big sizeApproximately 600φ6、φ8Not Included177165505855Magnetic Stand-

฿ 4,700.00

฿ 3,760.00

MEASURING TOOLS 1 Piece(s) Same day Magnet Stand (Flexible Type)Big sizeApproximately 600φ6、φ8、φ9.53Not Included330-505855Magnetic Stand (Flexible Type)-

฿ 3,284.00

฿ 2,317.85

MEASURING TOOLS 1 Piece(s) 5 Day(s) Magnet Stand (Arm Type)Small sizeApproximately 150φ6、φ8Included81-φ30φ3025Mini Magnetic StandNo Magnetic ON/OFF Switch

Loading...

  1. 1