1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Dial Gauge 1 Series, Outer Frame Diameter φ40 mm Under 1 Turn Type (1929S)

MEASURING TOOLS

Small Dial Gauge 1 Series, Outer Frame Diameter φ40 mm Under 1 Turn Type (1929S)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dial gauge with a compact design. Does not take up space when attached to jigs. Dial gauge developed to prevent reading errors during multiple rotations.

Part Number
1929S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Dust-proof, drip-proof Error return
(µm)
B
(mm)
F
(mm)
G
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Mass
(g)
Supplement explanation

฿ 3,345.00

฿ 2,479.98

MEASURING TOOLS 1 Piece(s) Same day 0.011(3.5) *() inner dimensions are for free strokes (includes measurement range)1.4 or LessBack Cover with Lug11NA447.513.813.731.4790Less Than One Rotation

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale type Balance scale Waterproof Function Not Included With / Without measurement data output terminal Not Included
Shock Proof Available D(mm) 14.5 Scale Specification 50-0-50
A(mm) 32.5 C(mm) 40 E(mm) 20
H(mm) 38 I(mm) 6.6 Standard accessories Limit Needle, Outer Frame Clamp

Please check the type/dimensions/specifications of the part 1929S in the Small Dial Gauge 1 Series, Outer Frame Diameter φ40 mm Under 1 Turn Type series.

Products with similar specification

Part Number
1900S-10
1900SB-10
1900SB-72
1929S-62
1929SB
1929SB-62
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Dust-proof, drip-proof Error return
(µm)
B
(mm)
F
(mm)
G
(mm)
Repeat Accuracy
(µm)
Minute Hand 1 Rotation
(mm)
Error indication any 1/10 rotation
(µm)
Mass
(g)
Supplement explanation

฿ 4,849.00

1 Piece(s) Same day 0.0010.1(2) *() inner dimensions are for free strokes (includes measurement range)1.5 or LessBack Cover with Lug5NA253.516.816.710.142.595Less Than One Rotation, with Jewelry

฿ 4,850.00

1 Piece(s) 45 Day(s) 0.0010.1(2) *() inner dimensions are for free strokes (includes measurement range)1.5 or LessFlat Lid5NA253.516.816.710.142.575Less Than One Rotation, with Jewelry

฿ 5,200.00

1 Piece(s) 14 Day(s) 0.0010.1(2) *() inner dimensions are for free strokes (includes measurement range)1.5 or LessFlat Lid5Available253.516.816.710.142.575Less Than One Rotation, with Jewelry

฿ 3,667.00

1 Piece(s) 47 Day(s) 0.011(3.5) *() inner dimensions are for free strokes (includes measurement range)1.4 or LessBack Cover with Lug11Available447.513.813.731.4790Less Than One Rotation

฿ 3,184.00

1 Piece(s) 1 Day(s) 0.011(3.5) *() inner dimensions are for free strokes (includes measurement range)1.4 or LessFlat Lid11NA447.513.813.731.4770Less Than One Rotation

฿ 3,810.00

1 Piece(s) 22 Day(s) 0.011(3.5) *() inner dimensions are for free strokes (includes measurement range)1.4 or LessFlat Lid11Available447.513.813.731.4770Less Than One Rotation