1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover Plate Inserter

MEASURING TOOLS

Cover Plate Inserter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cover plate of a dial gauge or test indicator not integrally molded with it can be inserted.

• Used for fitting a crystal on dial indicators (Series 1 and 2), dial test
indicators, and dial calipers. (Integrated molded crystals are excluded.)
• 8 sizes of crystal setting pads are supplied as standard.
• Application examples
Nos. 2 and 3: Pocket-type dial test indicators
Nos. 3 and 4: Dial test indicators, universal-type test indicators, full-range
of Series 1 dial indicators, full range of dial calipers
Nos. 7 and 8: full-range of Series 2 dial indicators, dial height gage with counter.

Part Number
7000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,234.00

฿ 7,928.96

MEASURING TOOLS 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Use Parts Measuring Range(mm) (1)ø19.5 (2)ø22.5 (3)ø25.5 (4)ø28.5 (5)ø32.5 (6)ø35 (7)ø38 (8)ø50 Material For graduation plates
Standard accessories Spare 8 pcs [Spare pc Dimensions (mm): (1) φ19.5, (2) φ22.5, (3) φ25.5, (4) φ28.5, (5) φ32.5, (6) φ35, (7) φ38, (8) φ50] Supplement explanation The cover plate of a dial gauge or test indicator not integrally molded with it can be inserted.

Please check the type/dimensions/specifications of the part 7000 in the Cover Plate Inserter series.