1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge 543 Series, ABS Digimatic Indicator ID-CX

MTY MEASURING TOOLS

Dial Gauge 543 Series, ABS Digimatic Indicator ID-CX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,705.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With the ABS (absolute) system, which has an absolute origin on the scale, the set origin is retained as a measurement reference point, even after the power is turned off. This makes troublesome home matching unnecessary when the power is turned on again, and measurements can be started as soon as the power is supplied. Adopts ABS method to eliminate over speed errors.

Part Number
ID-C1050XB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,705.15

฿ 10,034.79

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 21 ~ 50
Scale Interval / Minimum Display(mm) 0.01 Waterproof Function Not Included With / Without measurement data output terminal Included
Measuring Range(mm) 50.8 Measuring force(N) 2.3 or less Product Model Flat Lid
Code No / Symbols / Part No 543-494B Error return(µm) 20 or Less Repeat Accuracy(µm) 10 or Less
Mass(g) 260 Supplement explanation Display: 6-Digit LCD, Sign Maximum response speed Unlimited (Profile measurement is not possible)
Power Supply SR44 (Button-type silver oxide cell) x 1 Battery life(Time) 7,000 (Continuous usage) Measurement Element Spherical SR=1.5 mm (cemented carbide)
Gauge head mounting part M2.5×0.45 Wide Range Bound Accuracy µm 40 or Less

Please check the type/dimensions/specifications of the part ID-C1050XB in the Dial Gauge 543 Series, ABS Digimatic Indicator ID-CX series.