1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

572 Series, ABS Digimatic Length Measuring Unit SD

572 Series, ABS Digimatic Length Measuring Unit SD
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,817.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A measuring unit applying digital calipers. All models are equipped with an absolute scale for reading the absolute position.

Part Number
SD-45ESALE
SDV-15DSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Product Model Instrument Error
(mm)
L1
(mm)
L2
(mm)
Mass
(g)
Battery life
(Time)
Screw depth on the back side of the display

฿ 22,083.33

฿ 15,588.62

MEASURING TOOLS 1 Piece(s) 2 Day(s) -450Lateral/Multi-functional Type0.04---Approx. 5,000-

฿ 8,817.00

฿ 6,223.92

MEASURING TOOLS 1 Piece(s) 26 Day(s) 0.01150Vertical / Single-Function0.03294270280Approximately 20,0002 mm or Less

Loading...

  1. 1

Basic Information

Use Parts Maximum Measuring Length (Adjustment Range)(mm) 101 ~ Repeat Accuracy(µm) 10
Maximum response speed Unlimited