(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2 Series Regular Dial Gauge, Long Stroke Type
Part Number |
---|
2320S-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Scale type | Waterproof Function | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Shock Proof | 2 needles inside | D (mm) | Protection level | Error return (µm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Repeat Accuracy (µm) | Error indication any 1/10 rotation (µm) | Error indication any 1/2 rotation (µm) | Error indication any 1 rotation (µm) | Mass (g) | Standard accessories | Supplement explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,100.00 ฿ 2,117.92 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 6 ~ 20 | Barrel scale | Not Included | 20 | 2.0 or Less | Back Cover with Lug | 20 | NA | Available | 17.7 | - | 5 | 38.8 | 75.2 | 57 | 20 | 16.9 | 29.8 | 52 | 7.6 | 4 | 8 | 10 | 15 | 150 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled |
Loading...
Use | Standard Type | Display Method | Dial | Scale Interval / Minimum Display(mm) | 0.01 |
---|---|---|---|---|---|
With / Without measurement data output terminal | Not Included | Scale Specification | ±0-100 | Minute Hand 1 Rotation(mm) | 1 |
Please check the type/dimensions/specifications of the part 2320S-10 in the Regular Dial Gauge 2 Series, Long Stroke Type series.
Part Number |
---|
2050S-60 |
2050SB-60 |
2052S |
2320SB-10 |
2330S-10 |
2330SB-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Scale type | Waterproof Function | Measuring Range (mm) | Measuring force (N) | Product Model | Entire Measuring Range pointing error (µm) | Shock Proof | 2 needles inside | D (mm) | Protection level | Error return (µm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Repeat Accuracy (µm) | Error indication any 1/10 rotation (µm) | Error indication any 1/2 rotation (µm) | Error indication any 1 rotation (µm) | Mass (g) | Standard accessories | Supplement explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,217.00 | 1 Piece(s) | 14 Day(s) | 6 ~ 20 | Barrel scale | Included | 20 | 2.5 or Less | Back Cover with Lug | 20 | NA | NA | 17.7 | IP64 | 5 | 38.8 | 87.2 | 57 | 20 | 12.3 | 46.4 | 52 | 7.6 | 4 | 8 | 10 | 15 | 155 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel | ||
฿ 4,167.00 | 1 Piece(s) | 45 Day(s) | 6 ~ 20 | Barrel scale | Included | 20 | 2.5 or Less | Flat Lid | 20 | NA | NA | 17.7 | IP64 | 5 | 59.8 | 87.2 | 57 | 20 | 12.3 | 46.4 | 52 | 7.6 | 4 | 8 | 10 | 15 | 146 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel | ||
฿ 3,760.00 | 1 Piece(s) | 45 Day(s) | 21 ~ 50 | Barrel scale | Not Included | 30 | 2.5 or Less | Back Cover with Lug | 25 | NA | NA | 17.7 | - | 7 | 38.8 | 88.7 | 57 | 20 | 16.9 | 43.3 | 52 | 7.6 | 5 | 10 | 12 | 15 | 152 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Bottom dead point damper | ||
฿ 3,150.00 | 1 Piece(s) | 50 Day(s) | 6 ~ 20 | Barrel scale | Not Included | 20 | 2.0 or Less | Flat Lid | 20 | NA | Available | 17.7 | - | 5 | 38.8 | 75.2 | 57 | 20 | 16.9 | 29.8 | 52 | 7.6 | 4 | 8 | 10 | 15 | 141 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled | ||
฿ 4,284.00 | 1 Piece(s) | 5 Day(s) | 21 ~ 50 | Barrel scale | Not Included | 30 | 2.5 or Less | Back Cover with Lug | 25 | NA | Available | 17.7 | - | 7 | 38.8 | 88.7 | 57 | 20 | 16.9 | 43.3 | 52 | 7.6 | 5 | 10 | 12 | 15 | 153 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled | ||
฿ 4,367.00 | 1 Piece(s) | 50 Day(s) | 21 ~ 50 | Barrel scale | Not Included | 30 | 2.5 or Less | Flat Lid | 25 | NA | Available | 17.7 | - | 7 | 38.8 | 88.7 | 57 | 20 | 16.9 | 43.3 | 52 | 7.6 | 5 | 10 | 12 | 15 | 144 | Limit Needle, Outer Frame Clamp | Stem / Spindle: Stainless quenched steel, Bottom dead point damper, Jeweled |
How can we improve?
How can we improve?