(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is excellent in durability and impact resistance as it adopts Mitsutoyo's unique shock proof mechanism which uses cushioning mechanism. Dial gauge developed to prevent reading errors during multiple rotations.
Part Number |
---|
2900S-70 |
2900SB-70 |
2929S-60 |
2929SB-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Product Model | Entire Measuring Range pointing error (µm) | Error return (µm) | B (mm) | G (mm) | Repeat Accuracy (µm) | Minute Hand 1 Rotation (mm) | Error indication any 1/10 rotation (µm) | Mass (g) | Supplement explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,017.00 ฿ 3,424.10 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0.001 | 0.08(4.5) *() inner dimensions are for free strokes (includes measurement range) | Back Cover with Lug | 3 | 2 | 67 | 26.2 | 0.5 | 0.1 | 2 | 150 | Stem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled | ||
฿ 4,767.00 ฿ 3,259.20 | MTY MEASURING TOOLS | 1 Piece(s) | 2 Day(s) | 0.001 | 0.08(4.5) *() inner dimensions are for free strokes (includes measurement range) | Flat Lid | 3 | 2 | 67 | 26.2 | 0.5 | 0.1 | 2 | 141 | Stem / Spindle: Stainless quenched steel, Less than 1 rotation, Jeweled | ||
฿ 4,267.00 ฿ 2,905.83 | MTY MEASURING TOOLS | 1 Piece(s) | 14 Day(s) | 0.01 | 0.8(5) *() inner dimensions are for free strokes (includes measurement range) | Back Cover with Lug | 8 | 3 | 70 | 29.2 | 3 | 1 | 5 | 146 | Stem / Spindle: Stainless quenched steel, Less than 1 rotation | ||
฿ 4,150.00 ฿ 2,834.87 | MTY MEASURING TOOLS | 1 Piece(s) | 22 Day(s) | 0.01 | 0.8(5) *() inner dimensions are for free strokes (includes measurement range) | Flat Lid | 8 | 3 | 70 | 29.2 | 3 | 1 | 5 | 137 | Stem / Spindle: Stainless quenched steel, Less than 1 rotation |
Loading...
Use | Standard Type | Display Method | Dial | Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 |
---|---|---|---|---|---|
Scale type | Balance scale | Waterproof Function | Included | With / Without measurement data output terminal | Not Included |
Measuring force(N) | 2.0 or Less | Shock Proof | Available | D(mm) | 17.7 |
Protection level | IP64 | Scale Specification | 40-0-40 | A(mm) | 48.8 |
C(mm) | 57 | E(mm) | 20 | F(mm) | 12.3 |
H(mm) | 52 | I(mm) | 7.6 | Standard accessories | Limit Needle, Outer Frame Clamp |
How can we improve?
How can we improve?