1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stylus Center (SR-10)

MEASURING TOOLS

Stylus Center (SR-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Presetter optimal for high-precision X/Y-axis centering bar.
[Applications]
· It can detect the reference position within 2 μm.
· Ideal for determining accurate reference points for general use, NC milling cutter and MC origin positions, etc.
· Lapping finish is applied to working surface, which is the foundation of accuracy.
· Enables positioning by simply placing the probe on the end face of the workpiece.
· Suitable rotation speed: 450 to 600 rpm; over-increasing the rotation speed can cause damage.
[Applications]
· Used as a high-precision X/Y-axis centering bar.

 
Part Number
SR-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMeasurement Element
(mm)
Trusco Code Mass
(g)

฿ 2,754.00

MEASURING TOOLS 1 Piece(s) 22 Day(s) -φ10302-976055

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments Repeatability(µm) (X-Y) within ±2 Shank diameter(mm) 10
Material High carbon chromium bearing steel Use High Precision X and Y Centering Bar Suitable rotational speed(min-1) 450~600

Please check the type/dimensions/specifications of the part SR-10 in the Stylus Center series.

Products with similar specification

Part Number
SR-102
SR-104
SR-104L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMeasurement Element
(mm)
Trusco Code Mass
(g)

฿ 4,411.37

1 Piece(s) 15 Day(s) 10Φ2×5・Φ10237-645156

฿ 3,212.00

1 Piece(s) 1 Day(s) -Φ4×5・Φ10302-977856

฿ 4,223.22

1 Piece(s) Same day 10Φ4×10・Φ10237-981857