1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

192 Series Direct-Reading Height Gauge

192 Series Direct-Reading Height Gauge
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,371.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·192 series direct reading height gauge (HW)
·Measured values can be read easily and accurately with the upper and lower counters and dials.
·Zero set (reset) can be performed at any position.
·The drive handle allows easy coarse movement and operation of the slider.
·The clamp can be fixed easily and securely.
·The base fits comfortably in the hand, making it easy to move on the surface plate.

Features

●Measured value ??can be easily and accurately read with top and bottom 2 counters and dials.
●Zero set(reset) can be done at any position.
●You can easily operate the coarse movement of the slider with the drive handle.

Usage

●For measuring height.

Specification

●Minimum Display(mm):0.01
●SPQ(piece):1

Accessories

●Scriber: No.07GZA000(with tip carbide)
Part Number
HW-30
HW-60SALE
HW-100SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
Code No / Symbols / Part No Mass
(kg)
Overall Height
(mm)

฿ 20,371.99

MTY MEASURING TOOLS 1 Piece(s) Same day 0–300±0.03192-1304.2470

฿ 43,747.76

฿ 29,870.97

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0–600±0.05192-1329.8798

฿ 105,467.66

฿ 72,023.87

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0–1000±0.07192-133171220

Loading...

  1. 1

Basic Information

Product Model Height Gauge Display Method Analog Minimum Display 0.01
With / Without measurement data output terminal Not Included Detailed Type Height gauge Standard accessories Scriber, Scriber Clamp Box