1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

192 Series, Digimatic Height Gauge HD-AX (HD-30AX)

MEASURING TOOLS

192 Series, Digimatic Height Gauge HD-AX (HD-30AX)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·192 series digimatic height gauge (HD-AX)
·The double pillar structure enables more stable measurement.
·The base has a design that fits comfortably in your hand.
·The display of the measurement results is large with a character height of 11 mm, and high contrast liquid crystal is used to achieve high visibility.
·The drive handle is tilted forward to improve the operability of the slider.
· Comes with a measurement data output terminal, allowing the configuration of statistical process management systems and measurement systems.
·Battery life is approximately 3,500 hours of continuous use.

Features

●Stable measurement with a double column structure is possible.
●The display character size is increased(11mm), making it superior in visibility.
●By tilting the drive handle, it is excellent in operability.

Usage

●For height measurement.

Specification

●Minimum Display(mm):0.01/0.005
●SPQ(piece):1
●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(accessory)
●With measurement data output terminal

Accessories

●Scriber: No.07GZA000
Part Number
HD-30AX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
Code No / Symbols / Part No Mass
(kg)
Overall Height
(mm)

฿ 33,617.00

฿ 23,730.24

MEASURING TOOLS 1 Piece(s) 5 Day(s) 0–300±0.02192-613-104.7475

Loading...

  1. 1

Basic Information

Product Model Height Gauge Display Method Digital Minimum Display 0.01/0.005 switching
With / Without measurement data output terminal Included Detailed Type Height gauge Repeatability(mm) 0.01
Maximum Response Speed(mm/s) 500 Quantization Error Not including ±1 count Standard accessories Scriber, Scriber Clamp Box
Power Supply Silver Oxide Button Cell Battery SR44 x 1 pc Battery life Approximately 3,500 Hours of Continuous Use

Please check the type/dimensions/specifications of the part HD-30AX in the 192 Series, Digimatic Height Gauge HD-AX series.

Products with similar specification

Part Number
HD-100AX
HD-60AX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
Code No / Symbols / Part No Mass
(kg)
Overall Height
(mm)

฿ 96,254.03

1 Piece(s) 3 Day(s) 0–1000±0.07192-615-1015.71228

฿ 37,235.15

1 Piece(s) Same day 0–600±0.05192-614-108.3802