1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

192 Series, Digimatic Height Gauge HDM-AX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 49,399.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·192 series digimatic height gauge (HDM-AX)
·The double pillar structure enables more stable measurement.
·The base has a design that fits comfortably in your hand.
·The display of the measurement results is large with a character height of 11 mm, and high contrast liquid crystal is used to achieve high visibility.
·The drive handle is tilted forward to improve the operability of the slider.
· Comes with a measurement data output terminal, allowing the configuration of statistical process management systems and measurement systems.
·Battery life is approximately 3,500 hours of continuous use.
·The HDM-AX can use a two-point touch probe (option). The HDM-AX scriber is equipped with a long scriber (total length 150 mm).

Features

●Stable measurement with a double column structure is possible.
●The display character size is increased(11mm), making it superior in visibility.
●By tilting the drive handle, it is excellent in operability.

Usage

●For height measurement.

Specification

●Minimum Display(mm):0.01
●SPQ(piece):1
●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(accessory)
●With measurement data output terminal
●Two point type touch probe(sold separately) can be used

Accessories

●Scriber: No.905200
Part Number
HDM-30AX
HDM-60AXSALE
HDM-100AXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
Code No / Symbols / Part No Mass
(kg)
Overall Height
(mm)

฿ 49,399.51

MTY MEASURING TOOLS 1 Piece(s) Same day 0–300±0.02192-663-105.7510

฿ 57,482.61

฿ 39,237.63

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 0–600±0.04192-664-108.3802

฿ 102,324.73

฿ 69,877.56

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 0–1000±0.06192-665-1015.71228

Loading...

  1. 1

Basic Information

Product Model Height Gauge Minimum Display 0.01/0.005 switching Detailed Type Height gauge
Repeatability(mm) 0.01 Maximum Response Speed(mm/s) 500 Quantization Error Not including ±1 count
Standard accessories Scriber, Scriber Clamp Box Power Supply Silver Oxide Button Cell Battery SR44 x 1 pc Battery life Approximately 3,500 Hours of Continuous Use