1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Stand D10-DS2

DRILL STAND D10 - DS2

Drill Stand D10-DS2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electric drill stand.
[Features]
· φ43 (43 mm diameter) drill mount stand which can mount electric drill D10VH.
· Materials can be conveniently affixed by installing the vise set (parts sold separately).
[Applications]
· Electric drill can be mounted to a drill stand for drilling wood and metal.

Part Number
D10-DS2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,317.00

DRILL STAND D10 - DS2 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Products Weight(kg) 3.7 Height of Column(mm) 450
Diameter of Column(mm) 25 Base Work Surface(mm) 160×170 Drill Retention Method φ43 Mount type
Standard accessories φ42 sleeve, wood screw x 3 4.8 mm X 32

Please check the type/dimensions/specifications of the part D10-DS2 in the Drill Stand D10-DS2 series.