(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Replaceable rod type depth micrometer. For the 329 and 129 series.
Product Type | Depth Gauge | Display style | Micro Meter Style | Measuring Range(mm) | 0–50 |
---|---|---|---|---|---|
Minimum Display(mm) | 0.01 | Output terminal for measuring data: with or without | Not Included | Code No / Symbols / Part No | 129-109 |
Base Surface Dimension(mm) | 63.5×16 | Feed Error(µm) | ±3 | Flatness(µm) | Reference surface: 1.3 / Measurement surface (rod): 0.3 |
Parallelism(µm) | (4 + max. measured length / 50) (fractions rounded up) | Clamp | Available | Constant Pressure Device | Available |
Display method | Analog | Number of Rod Replacement(Pieces) | 2 | Rod diameter(mm) | φ4 |
Base Point Error of the Rod(µm) | ± (2 + max. measurement /75) (fractions rounded up) |
Please check the type/dimensions/specifications of the part DMC60-50 in the 329/129 Series, Interchangeable Rod Type Depth Micrometer DMC series.
How can we improve?
How can we improve?