1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

250 Series Micrometer Head (High Performance Type) MHN-K, with Counter

MTY MEASURING TOOLS

250 Series Micrometer Head (High Performance Type) MHN-K, with Counter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,301.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A micrometer head with a counter that's easy to read.
Measurement range (mm): 0 to 25

Part Number
MHN1-25K2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,301.64

฿ 3,624.20

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Mechanical Counter Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0–25
Instrument Error(µm) ±2 Scale Interval(mm) Accessory Flatness(µm) Digital
Measurement Surface Available Measurement Element Diameter(mm) 0–25 Code No / Symbols / Part No 250-301
Frame Depth(mm) Available Measurement Surface(mm) Carbide Alloy Tip Stem Shape Straight
Scale Specification Forward scale Mass(g) 165 Measurement Surface Shape Available

Please check the type/dimensions/specifications of the part MHN1-25K2 in the 250 Series Micrometer Head (High Performance Type) MHN-K, with Counter series.