1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Head (High-Performance Shape) MHK Spindle Straight Advancing Type, 153 Series (MHK-15)

MTY MEASURING TOOLS

Micrometer Head (High-Performance Shape) MHK Spindle Straight Advancing Type, 153 Series (MHK-15)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Spindle forward movement type micrometer head that does not cause torsion effects on measured objects. Prevents rotation of the measured object to reduce distortion and wear.

Part Number
MHK-15 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No Mass
(g)

฿ 5,790.00

฿ 4,699.74

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) ~ 150~15153-10170

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ±3 Scale Interval(mm) 0.01
Measurement Surface NA Frame Depth(mm) NA Measurement Surface(mm) Carbide Alloy Tip
Stem Shape Straight Constant Pressure Device NA Measurement Surface Shape NA

Please check the type/dimensions/specifications of the part MHK-15 in the Micrometer Head (High-Performance Shape) MHK Spindle Straight Advancing Type, 153 Series series.

Products with similar specification

Part Number
MHK-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No Mass
(g)

฿ 4,925.00

1 Piece(s) 12 Day(s) 16 ~ 250–25153-203125