1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

151 Series Micrometer Head (Standard Type) MHH-25/50

MTY MEASURING TOOLS

151 Series Micrometer Head (Standard Type) MHH-25/50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,616.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The diameter of the spindle is a thick 8 φmm. (Usually 6.35 φmm)

Part Number
MHH2-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,616.22

MTY MEASURING TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) 26 ~ 50
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0–50
Instrument Error(µm) ±4 Scale Interval(mm) Accessory Measurement Surface NA
Code No / Symbols / Part No 151-255 Frame Depth(mm) NA Measurement Surface(mm) Carbide Alloy Tip
Stem Shape With Nut Spindle Diameter: φ8 mm Mass(g) 250
Constant Pressure Device Available Measurement Surface Shape NA

Please check the type/dimensions/specifications of the part MHH2-50 in the 151 Series Micrometer Head (Standard Type) MHH-25/50 series.