1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Micrometer Head (Standard Shape) MHN, 150 Series (Part Number)

MTY MEASURING TOOLS

Micrometer Head (Standard Shape) MHN, 150 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,796.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It comes with a measurement data output terminal, allowing the configuration of statistical process management systems and measurement systems.
Waterproof Digimatic micrometer head with protection rating IP65.
[Features]
·A general purpose type with measurement range of 25 mm.

Part Number
MHN2-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCalibration Certificate Measuring Range
(mm)
Measurement Surface Code No / Symbols / Part No Frame Depth
(mm)
Measurement Surface
(mm)
Stem Shape Spindle Mass
(g)
Constant Pressure Device Measurement Surface Shape

฿ 2,883.00

฿ 2,340.13

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) -0–25NA150-191NACarbide Alloy TipWith Nut-100AvailableNA

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ±2
Scale Interval(mm) 0.01

Please check the type/dimensions/specifications of the part MHN2-25 in the Micrometer Head (Standard Shape) MHN, 150 Series series.

Products with similar specification

Part Number
MHN1-25LHT
MHN2-25L
MHN3-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCalibration Certificate Measuring Range
(mm)
Measurement Surface Code No / Symbols / Part No Frame Depth
(mm)
Measurement Surface
(mm)
Stem Shape Spindle Mass
(g)
Constant Pressure Device Measurement Surface Shape

฿ 6,000.00

1 Piece(s) 45 Day(s) No0 to 25None150-223None--Long115NoneNone

฿ 4,185.00

1 Piece(s) 19 Day(s) -0–25NA150-210NACarbide Alloy TipWith Nut (w/ Clamp)-115AvailableNA

฿ 1,796.11

1 Piece(s) 48 Day(s) -0–25NA150-801NACarbide Alloy TipStraight-95AvailableNA