(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It comes with a measurement data output terminal, allowing the configuration of statistical process management systems and measurement systems.
Waterproof Digimatic micrometer head with protection rating IP65.
[Features]
·A general purpose type with measurement range of 25 mm.
Part Number |
---|
MHN2-25L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Calibration Certificate | Measuring Range (mm) | Measurement Surface | Code No / Symbols / Part No | Frame Depth (mm) | Measurement Surface (mm) | Stem Shape | Spindle | Mass (g) | Constant Pressure Device | Measurement Surface Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,185.00 ฿ 2,950.84 | MTY MEASURING TOOLS | 1 Piece(s) | 19 Day(s) | - | 0–25 | NA | 150-210 | NA | Carbide Alloy Tip | With Nut (w/ Clamp) | - | 115 | Available | NA |
Loading...
Type | Micrometer Head | Display Method | Analog | Maximum Measuring Length (Adjustment Range)(mm) | 16 ~ 25 |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Not Included | Instrument Error(µm) | ±2 |
Scale Interval(mm) | 0.01 |
Please check the type/dimensions/specifications of the part MHN2-25L in the Micrometer Head (Standard Shape) MHN, 150 Series series.
Part Number |
---|
MHN1-25LHT |
MHN2-25 |
MHN3-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Calibration Certificate | Measuring Range (mm) | Measurement Surface | Code No / Symbols / Part No | Frame Depth (mm) | Measurement Surface (mm) | Stem Shape | Spindle | Mass (g) | Constant Pressure Device | Measurement Surface Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,000.00 | 1 Piece(s) | 45 Day(s) | No | 0 to 25 | None | 150-223 | None | - | - | Long | 115 | None | None | ||
฿ 2,883.00 | 1 Piece(s) | 12 Day(s) | - | 0–25 | NA | 150-191 | NA | Carbide Alloy Tip | With Nut | - | 100 | Available | NA | ||
฿ 1,796.11 | 1 Piece(s) | 48 Day(s) | - | 0–25 | NA | 150-801 | NA | Carbide Alloy Tip | Straight | - | 95 | Available | NA |
How can we improve?
How can we improve?