1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

149 Series, Micrometer Head (Standard Type) MHM (MHM1-15)

MTY MEASURING TOOLS

149 Series, Micrometer Head (Standard Type) MHM (MHM1-15)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The measuring face is equipped with a cemented carbide tip which is resistant to abrasion.
Measurement range (mm): 0 to 15

Part Number
MHM1-15 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCode No / Symbols / Part No Frame Depth
(mm)
Stem Shape Mass
(g)

฿ 2,770.00

฿ 2,248.13

MTY MEASURING TOOLS 1 Piece(s) 19 Day(s) 149-132-Straight55

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0~15
Instrument Error(µm) ±2 Scale Interval(mm) Accessory Measurement Surface NA
Measurement Surface(mm) Carbide Alloy Tip Measurement Surface Shape NA

Please check the type/dimensions/specifications of the part MHM1-15 in the 149 Series, Micrometer Head (Standard Type) MHM series.

Products with similar specification

Part Number
MHM1-15L
MHM2-15
MHM2-15L
MHM3-15
MHM4-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCode No / Symbols / Part No Frame Depth
(mm)
Stem Shape Mass
(g)

฿ 3,114.00

1 Piece(s) 10 Day(s) 149-183NAStraight (with clamp)55

฿ 2,715.00

1 Piece(s) 19 Day(s) 149-131NAWith Nut60

฿ 3,356.00

1 Piece(s) 14 Day(s) 149-184NAWith Nut (w/ Clamp)60

฿ 3,018.00

1 Piece(s) 12 Day(s) 149-801NAStraight55

฿ 3,260.00

1 Piece(s) 12 Day(s) 149-802NAWith Nut60