1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

148 Series Micrometer Head (Standard Shape) MHA (MHA2-13L)

MTY MEASURING TOOLS

148 Series Micrometer Head (Standard Shape) MHA (MHA2-13L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small general purpose type with measurement range of 13 mm.
· The reference point can be easily adjusted with a thimble.

Part Number
MHA2-13L SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCalibration Certificate Measuring Range
(mm)
Measurement Surface Code No / Symbols / Part No Frame Depth
(mm)
Stem Shape Mass
(g)
Measurement Surface Shape

฿ 3,516.00

฿ 2,853.94

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) -0~13NA148-504NAWith Nut (w/ Clamp)40NA

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ±2
Scale Interval(mm) Accessory

Please check the type/dimensions/specifications of the part MHA2-13L in the 148 Series Micrometer Head (Standard Shape) MHA series.

Products with similar specification

Part Number
MHA3-13L
MHA4-13L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCalibration Certificate Measuring Range
(mm)
Measurement Surface Code No / Symbols / Part No Frame Depth
(mm)
Stem Shape Mass
(g)
Measurement Surface Shape

฿ 999,999,999.00

1 Piece(s) Quote No0 to 13None148-856None-35None

฿ 3,602.00

1 Piece(s) 10 Day(s) -0~13NA148-854NAWith Nut (w/ Clamp)40NA