1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Head (Standard Shape) MHS, 148 Series (MHS2-13)

MTY MEASURING TOOLS

Micrometer Head (Standard Shape) MHS, 148 Series (MHS2-13)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Compact and general-purpose type with a measuring range of 13 mm.
Measurement range (mm): 0 to 13

Features

●The spindle pitch is 0.5mm.
●Compact size general purpose type.

Usage

●For positioning and others by attaching to measuring instruments and precision equipment.

Specification

●Measurement Range(mm):0 to 13
●Minimum Display(mm):0.01
●SPQ(piece):1
Part Number
MHS2-13 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCode No / Symbols / Part No Stem Shape Mass
(g)

฿ 1,774.23

฿ 1,211.98

MTY MEASURING TOOLS 1 Piece(s) 2 Day(s) 148-103With Nut35

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0~13
Instrument Error(µm) ±2 Scale Interval(mm) 0.01 Measurement Surface NA
Frame Depth(mm) NA Measurement Surface Shape NA

Please check the type/dimensions/specifications of the part MHS2-13 in the Micrometer Head (Standard Shape) MHS, 148 Series series.

Products with similar specification

Part Number
MHS1-13
MHS1-13L
MHS2-13L
MHS3-13
MHS3-13L
MHS4-13
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCode No / Symbols / Part No Stem Shape Mass
(g)

฿ 1,671.23

1 Piece(s) 92 Day(s) 148-104Straight30

฿ 1,867.29

1 Piece(s) 2 Day(s) 148-121Straight (with clamp)40

฿ 3,525.54

1 Piece(s) 10 Day(s) 148-120With Nut (w/ Clamp)45

฿ 1,712.12

1 Piece(s) 46 Day(s) 148-801Straight30

฿ 2,618.68

1 Piece(s) 5 Day(s) 148-803Straight (with clamp)40

฿ 2,334.59

1 Piece(s) 3 Day(s) 148-802With Nut35