1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

148 Series Micrometer Head (Standard Shape)

MTY MEASURING TOOLS

148 Series Micrometer Head (Standard Shape)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,168.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With regard to the stroke, it takes little space when incorporated into machines due to total length reduced design (thick and short design). 3 kinds of thimble diameter are available, and these can be selected or interchanged depending on the application.

Part Number
MHC2-6.5M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,168.70

฿ 1,471.03

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) ~ 15
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0~6.5
Instrument Error(µm) ±2 Scale Interval(mm) Special Micrometer Flatness(µm) Analog
Measurement Surface NA Measurement Element Diameter(mm) Inside: 51.5-76.5 / Outside: 50-75 Code No / Symbols / Part No 148-304
Frame Depth(mm) NA Stem Shape With Nut Detailed Type Thimble Outer Diameter : φ20 mm
Mass(g) 39 Measurement Surface Shape NA

Please check the type/dimensions/specifications of the part MHC2-6.5M in the 148 Series Micrometer Head (Standard Shape) series.