(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It comes with a digital display / output. Equipped with a measurement data output terminal, which can be used to configure a statistical process control system or measurement system.
Type | Micrometer Head | Display Method | Digital | Maximum Measuring Length (Adjustment Range)(mm) | 26 ~ 50 |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Included | Measuring Range(mm) | 0–50 |
Minimum amount of display(mm) | 0.001 | Instrument Error(µm) | ±3 | Flatness(µm) | Analog |
Measurement Surface | NA | Measurement Element Diameter(mm) | 100–125 | Code No / Symbols / Part No | 164-163 |
Frame Depth(mm) | NA | Measurement Surface(mm) | Carbide Alloy Tip | Stem Shape | Straight |
Spindle | Linear Advancement Type | Mass(g) | 490 | Measurement Surface Shape | NA |
Quantum Error | Not including ±1 count | Power Supply | Silver Oxide Button Cell Battery (SR44 No.938882) x 2 pcs |
Please check the type/dimensions/specifications of the part MHD-50MB in the Digimatic Micrometer Head, 164 350 Series series.
How can we improve?
How can we improve?