1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer, 158 Series, Optical Flat OF (OF-45A)

MEASURING TOOLS

Micrometer, 158 Series, Optical Flat OF (OF-45A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For precision measurement of the flatness of the measuring face.
It comes with a storage case.
Thickness (mm) 12/15

Part Number
OF-45A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlatness
(µm)
Measurement Element Diameter
(mm)
Code No / Symbols / Part No Major Diameter
(mm)

฿ 9,786.15

฿ 6,681.98

MEASURING TOOLS 1 Piece(s) 5 Day(s) 0.125–50158-118φ45

Loading...

  1. 1

Basic Information

Type Accessories Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Scale Interval(mm) Special Micrometer Measurement Surface NA Frame Depth(mm) NA
Measurement Surface Shape NA

Please check the type/dimensions/specifications of the part OF-45A in the Micrometer, 158 Series, Optical Flat OF series.

Products with similar specification

Part Number
OF-45B
OF-60A
OF-60B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFlatness
(µm)
Measurement Element Diameter
(mm)
Code No / Symbols / Part No Major Diameter
(mm)

฿ 9,170.23

1 Piece(s) 5 Day(s) 0.20–25158-117φ45

฿ 13,721.73

1 Piece(s) 5 Day(s) 0.175~100158-120φ60

฿ 13,453.35

1 Piece(s) 5 Day(s) 0.250~75158-119φ60