1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micrometer, 157 Series, Optical Parallel OP (OP-25)

MEASURING TOOLS

Micrometer, 157 Series, Optical Parallel OP (OP-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Used to inspect flatness and parallelism of the measuring surface of the micrometer.

Part Number
OP-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement Element Diameter
(mm)
Code No / Symbols / Part No Detailed Type

฿ 12,300.00

฿ 8,682.57

MEASURING TOOLS 1 Piece(s) 5 Day(s) 0–30157-903For 25 mm

Loading...

  1. 1

Basic Information

Type Accessories Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Scale Interval(mm) Special Micrometer Flatness(µm) 0.1 Measurement Surface Available
Frame Depth(mm) Available Measurement Surface Shape Available Parallelism(µm) 0.2
Major Diameter(mm) φ30

Please check the type/dimensions/specifications of the part OP-25 in the Micrometer, 157 Series, Optical Parallel OP series.

Products with similar specification

Part Number
157-101
157-105
157-106
157-107
157-108
OP-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasurement Element Diameter
(mm)
Code No / Symbols / Part No Detailed Type

฿ 3,401.80

1 Piece(s) 46 Day(s) 0 to 30-For 25 mm

฿ 9,902.89

1 Piece(s) 50 Day(s) 25 to 55-For 50 mm

฿ 9,101.71

1 Piece(s) 50 Day(s) 25 to 55-For 50 mm

฿ 9,101.71

1 Piece(s) 50 Day(s) 25 to 55-For 50 mm

฿ 9,101.71

1 Piece(s) 50 Day(s) 25 to 55-For 50 mm

฿ 46,675.00

1 Piece(s) 5 Day(s) 25~55157-904For 50 mm