1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

167 Series Micrometer Reference Bar MB (for V-groove Micrometer) (Part Number)

MTY MEASURING TOOLS

167 Series Micrometer Reference Bar MB (for V-groove Micrometer)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,237.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dimensional tolerance for nominal dimension (µm): ±2·±3
[Applications]
·Used to adjust the reference point of the V-groove micrometer.

Part Number
167-329 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,237.26

฿ 1,528.94

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Accessories Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Scale Interval(mm) Special Micrometer Measurement Surface Available Measurement Element Diameter(mm) 0–25
Code No / Symbols / Part No 167-329 Frame Depth(mm) Available Dimensional Tolerance for the Nominal Dimension(µm) ±2
Nominal Dimension(mm) 25 Measurement Surface Shape Available Diameter(mm) φ25

Please check the type/dimensions/specifications of the part 167-329 in the 167 Series Micrometer Reference Bar MB (for V-groove Micrometer) series.