(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used to adjust the reference point of the screw thread micrometer.
Graduations (mm): Standard micrometer / special micrometer
Part Number |
---|
MB-200/60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Scale Interval (mm) | Measurement Surface | Measurement Element Diameter (mm) | Code No / Symbols / Part No | Frame Depth (mm) | Dimensional Tolerance for the Nominal Dimension (µm) | Nominal Dimension (mm) | Detailed Type | Measurement Surface Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,725.00 ฿ 1,752.99 | MEASURING TOOLS | 1 Piece(s) | 92 Day(s) | Standard Micrometer | Available | 0–25 | 167-268 | Available | ±11 | 200 | Metric (Unified) θ=60° | Available |
Loading...
Type | Accessories | Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Not Included |
---|
Please check the type/dimensions/specifications of the part MB-200/60 in the 167 series Micrometer Reference Rod MB (for Screw Micrometer) series.
Part Number |
---|
MB-125/60 |
MB-150/55 |
MB-150/60 |
MB-225/55 |
MB-225/60 |
MB-25/55 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Scale Interval (mm) | Measurement Surface | Measurement Element Diameter (mm) | Code No / Symbols / Part No | Frame Depth (mm) | Dimensional Tolerance for the Nominal Dimension (µm) | Nominal Dimension (mm) | Detailed Type | Measurement Surface Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,600.00 | 1 Piece(s) | 92 Day(s) | Special Micrometer | NA | 0–25 | 167-265 | NA | ±8 | 125 | Metric (Unified) θ=60° | NA | ||
฿ 3,600.00 | 1 Piece(s) | 92 Day(s) | Standard Micrometer | NA | 0–25 | 167-274 | NA | ±9 | 150 | Whitworth θ=55° | NA | ||
฿ 3,600.00 | 1 Piece(s) | 92 Day(s) | Special Micrometer | Available | 0–25 | 167-266 | Available | ±9 | 150 | Metric (Unified) θ=60° | Available | ||
฿ 3,875.00 | 1 Piece(s) | 92 Day(s) | Standard Micrometer | Available | 0–25 | 167-280 | Available | ±12 | 225 | Whitworth θ=55° | Available | ||
฿ 3,875.00 | 1 Piece(s) | 92 Day(s) | Special Micrometer | Available | 25–50 | 167-277 | Available | ±12 | 225 | Metric (Unified) θ=60° | Available | ||
฿ 2,050.00 | 1 Piece(s) | 92 Day(s) | Special Micrometer | Available | 0–25 | 167-269 | NA | ±4 | 25 | Whitworth θ=55° | Available |
How can we improve?
How can we improve?