1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
167 series Micrometer Reference Rod MB (for Screw Micrometer) (Part Number)

MEASURING TOOLS

167 series Micrometer Reference Rod MB (for Screw Micrometer)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to adjust the reference point of the screw thread micrometer.
Graduations (mm): Standard micrometer / special micrometer

Part Number
MB-175/55 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale Interval
(mm)
Measurement Surface Measurement Element Diameter
(mm)
Code No / Symbols / Part No Frame Depth
(mm)
Dimensional Tolerance for the Nominal Dimension
(µm)
Nominal Dimension
(mm)
Detailed Type Measurement Surface Shape

฿ 3,725.00

฿ 1,752.99

MEASURING TOOLS 1 Piece(s) 92 Day(s) Special MicrometerNA0–25167-275NA±10175Whitworth θ=55°NA

Loading...

  1. 1

Basic Information

Type Accessories Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included

Please check the type/dimensions/specifications of the part MB-175/55 in the 167 series Micrometer Reference Rod MB (for Screw Micrometer) series.

Products with similar specification

Part Number
MB-125/60
MB-150/55
MB-150/60
MB-175/60
MB-200/55
MB-200/60
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScale Interval
(mm)
Measurement Surface Measurement Element Diameter
(mm)
Code No / Symbols / Part No Frame Depth
(mm)
Dimensional Tolerance for the Nominal Dimension
(µm)
Nominal Dimension
(mm)
Detailed Type Measurement Surface Shape

฿ 3,600.00

1 Piece(s) 92 Day(s) Special MicrometerNA0–25167-265NA±8125Metric (Unified) θ=60°NA

฿ 3,600.00

1 Piece(s) 92 Day(s) Standard MicrometerNA0–25167-274NA±9150Whitworth θ=55°NA

฿ 3,600.00

1 Piece(s) 92 Day(s) Special MicrometerAvailable0–25167-266Available±9150Metric (Unified) θ=60°Available

฿ 3,725.00

1 Piece(s) 92 Day(s) Standard MicrometerAvailable25–50167-267Available±10175Metric (Unified) θ=60°Available

฿ 3,725.00

1 Piece(s) 92 Day(s) Special MicrometerNA0–25167-276NA±11200Whitworth θ=55°NA

฿ 3,725.00

1 Piece(s) 92 Day(s) Standard MicrometerAvailable0–25167-268Available±11200Metric (Unified) θ=60°Available