(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used to adjust the reference point of the screw thread micrometer.
Graduations (mm): Standard micrometer / special micrometer
Part Number |
---|
MB-250/60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Scale Interval (mm) | Measurement Surface | Measurement Element Diameter (mm) | Code No / Symbols / Part No | Frame Depth (mm) | Dimensional Tolerance for the Nominal Dimension (µm) | Nominal Dimension (mm) | Detailed Type | Measurement Surface Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MEASURING TOOLS | 1 Piece(s) | Quote | Special Micrometer | Available | 0–25 | 167-278 | Available | ±13 | 250 | Metric (Unified) θ=60° | Available |
Loading...
Type | Accessories | Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Not Included |
---|
How can we improve?
How can we improve?