1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Oil

MEASURING TOOLS

Micrometer Oil
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 884.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated oil for lubricating micrometer.
Capacity: 30 mL lubricant oil

 
Part Number
207000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 884.77

฿ 571.03

MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Accessories Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Product Model Micrometer Oil Specifications Lubricating Oil (Contains 30 ml)

Please check the type/dimensions/specifications of the part 207000 in the Micrometer Oil series.