(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simplified replacement probe which is mounted to the measurement surface of a micrometer to make a standard micrometer (spindle diameter: φ6.35 only) capable of measuring special shapes. Measurement range will vary when micrometer attachments are mounted. (10 mm shorter) As measurement range is shortened by 10 mm, a single piece is sufficient for use on the spindle side. (Accuracy cannot be guaranteed.)
Type | Micrometer Head | Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Not Included |
---|---|---|---|---|---|
Specifications | Length Accuracy: 10 mm ±5 μm or less |
Please check the type/dimensions/specifications of the part 208064 in the Micrometer Attachment series.
Part Number |
---|
208062 |
208063 |
208065 |
208066 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Model |
---|---|---|---|---|---|
฿ 1,233.33 | 1 Piece(s) | 14 Day(s) | Spline Type | ||
฿ 1,225.00 | 1 Piece(s) | 5 Day(s) | Comparator type | ||
฿ 1,233.33 | 1 Piece(s) | 5 Day(s) | Knife Edge Type | ||
฿ 1,417.00 | 1 Piece(s) | 5 Day(s) | Disc Plate type |
How can we improve?
How can we improve?